How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| U: | 1.25 in | V: | 2.75 in |
| BE: | 0.38 in | P: | 3.69 in |
| AG: | 8.5 | L: | 9.57 in |
| G: | 3.26 | AE2: | 0.63 |
| AF: | 0.38 | AA: | 14 |
| AK: | 4.5 | AB: | 6.38 |
| AJ: | 5.88 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| T: | 1.688 | I: | 6.1 in |
| D: | 4.5 | LM: | 11.81 |
Technical Specifications
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.1 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

