How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BF: | 0.41 |
| T: | 1.688 | V: | 2.75 in |
| AK: | 4.5 | D: | 4.5 |
| I: | 6.1 in | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| BE: | 0.38 in | LL: | 4.25 in |
| AB: | 6.38 | L: | 9.57 in |
| H: | 0.53 in | LM: | 11.81 |
| U: | 1.25 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

