How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AA: | 14 |
| D: | 4.5 | AK: | 8.5 |
| AE2: | 0.63 | T: | 1.688 |
| LL: | 4.25 in | H: | 0.53 in |
| L: | 9.57 in | BD: | 9 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.38 |
| U: | 1.25 in | AB: | 6.38 |
| P: | 3.69 in | G: | 3.26 |
| BE1: | 0.5 in | AG: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 12.9 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

