How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.53 |
| AK: | 8.5 | T: | 1.688 |
| BD: | 9 | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
| U: | 1.25 in | AA: | 14 |
| AJ: | 7.25 | P: | 3.69 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| AG: | 8.5 | AF: | 0.38 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | H: | 0.53 in |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 12.9 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

