How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| AJ: | 7.25 | AE2: | 0.63 |
| L1: | 12.9 in | U: | 1.25 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| D: | 4.5 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 8.5 | L: | 9.57 in |
| I: | 6.1 in | AB: | 6.38 |
| AA: | 14 | AK: | 8.5 |
| T: | 1.688 | V: | 2.75 in |
| BD: | 9 | P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

