How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| AA: | 14 | D: | 4.5 |
| AB: | 6.38 | T: | 1.688 |
| L: | 9.57 in | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | L1: | 12.9 in |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 117 |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 27 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

