How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | H: | 0.53 in |
| U: | 1.25 in | L: | 9.57 in |
| AJ: | 7.25 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| T: | 1.688 | AB: | 6.38 |
| BF: | 0.53 | AA: | 14 |
| LL: | 4.25 in | L1: | 12.9 in |
| AF: | 0.38 | BE1: | 0.5 in |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

