How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BD: | 9 |
| U: | 1.25 in | P: | 3.69 in |
| AE2: | 0.63 | L1: | 12.9 in |
| V: | 2.75 in | BE1: | 0.5 in |
| I: | 6.1 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.26 | AG: | 8.5 |
| LL: | 4.25 in | H: | 0.53 in |
| T: | 1.688 | AK: | 8.5 |
Technical Specifications
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

