How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | AJ: | 7.25 |
| AE2: | 0.63 | H: | 0.53 in |
| BF: | 0.53 | I: | 6.1 in |
| V: | 2.75 in | T: | 1.688 |
| BD: | 9 | G: | 3.26 |
| AG: | 8.5 | U: | 1.25 in |
| P: | 3.69 in | D: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 12.9 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

