How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AG: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | V: | 2.75 in |
| AA: | 14 | U: | 1.25 in |
| D: | 4.5 | AE2: | 0.63 |
| BE1: | 0.5 in | P: | 3.69 in |
| LL: | 4.25 in | BF: | 0.53 |
| AJ: | 7.25 | L1: | 12.9 in |
| T: | 1.688 | G: | 3.26 |
| L: | 9.57 in | BD: | 9 |
| AB: | 6.38 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.2 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Output RPM: | 43.8 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

