How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.63 |
| BD: | 9 | U: | 1.25 in |
| BE1: | 0.5 in | I: | 6.1 in |
| L: | 9.57 in | BF: | 0.53 |
| AB: | 6.38 | D: | 4.5 |
| AA: | 14 | G: | 3.26 |
| AF: | 0.38 | T: | 1.688 |
| L1: | 12.9 in | LL: | 4.25 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

