How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BE1: | 0.5 in |
| L1: | 12.9 in | I: | 6.1 in |
| V: | 2.75 in | AB: | 6.38 |
| P: | 3.69 in | L: | 9.57 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| G: | 3.26 | U: | 1.25 in |
| H: | 0.53 in | D: | 4.5 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 9 | AF: | 0.38 |
| AG: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.39 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

