How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AJ: | 7.25 |
| T: | 1.688 | L1: | 12.9 in |
| BD: | 9 | BF: | 0.53 |
| I: | 6.1 in | G: | 3.26 |
| BE1: | 0.5 in | AE2: | 0.63 |
| L: | 9.57 in | AB: | 6.38 |
| AG: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | U: | 1.25 in |
| AA: | 14 | LL: | 4.25 in |
| AK: | 8.5 | P: | 3.69 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 27 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.39 |
| Model Code: | 42YFC | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

