How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AB: | 6.38 | V: | 2.75 in |
| I: | 6.1 in | G: | 3.26 |
| BD: | 9 | L1: | 12.9 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
| AJ: | 7.25 | AG: | 8.5 |
| AK: | 8.5 | U: | 1.25 in |
| L: | 9.57 in | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

