How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 6.1 in |
| L1: | 12.9 in | P: | 3.69 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.26 | D: | 4.5 |
| T: | 1.688 | AG: | 8.5 |
| L: | 9.57 in | LL: | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | U: | 1.25 in |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.7 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

