How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 14 | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| BE1: | 0.5 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | BD: | 9 |
| V: | 2.75 in | T: | 1.688 |
| P: | 3.69 in | L: | 9.57 in |
| U: | 1.25 in | L1: | 12.9 in |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

