How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BD: | 9 |
| AG: | 8.5 | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| U: | 1.25 in | AJ: | 7.25 |
| AE2: | 0.63 | BF: | 0.53 |
| P: | 3.69 in | V: | 2.75 in |
| BE1: | 0.5 in | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | T: | 1.688 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.7 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

