How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | I: | 6.1 in |
| L: | 9.57 in | BD: | 9 |
| L1: | 12.9 in | AB: | 6.38 |
| AA: | 14 | U: | 1.25 in |
| LL: | 4.25 in | AG: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
| BF: | 0.53 | V: | 2.75 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| T: | 1.688 | AE2: | 0.63 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

