How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| LL: | 4.25 in | AF: | 0.38 |
| AG: | 8.5 | V: | 2.75 in |
| T: | 1.688 | AJ: | 7.25 |
| AE2: | 0.63 | U: | 1.25 in |
| AA: | 14 | AK: | 8.5 |
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | BE1: | 0.5 in |
| BD: | 9 | L: | 9.57 in |
| D: | 4.5 | BF: | 0.53 |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Series Code: | OE | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

