How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | AA: | 14 |
| LL: | 4.25 in | T: | 1.688 |
| BF: | 0.53 | AG: | 8.5 |
| L1: | 12.9 in | H: | 0.53 in |
| U: | 1.25 in | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AK: | 8.5 | D: | 4.5 |
| L: | 9.57 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

