How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| AA: | 14 | P: | 3.69 in |
| V: | 2.75 in | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| BD: | 9 | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 6.38 | L: | 9.57 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | L1: | 12.9 in |
| U: | 1.25 in | T: | 1.688 |
| D: | 4.5 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 12.9 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

