How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 3.69 in |
| BE1: | 0.5 in | AF: | 0.38 |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 4.25 in | G: | 3.26 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AA: | 14 | AB: | 6.38 |
| L1: | 12.9 in | U: | 1.25 in |
| BD: | 9 | AE2: | 0.63 |
| T: | 1.688 | AK: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
| AG: | 8.5 | L: | 9.57 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

