How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 12.9 in |
| T: | 1.688 | BD: | 9 |
| BF: | 0.53 | I: | 6.1 in |
| D: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AA: | 14 | U: | 1.25 in |
| AB: | 6.38 | BE1: | 0.5 in |
| P: | 3.69 in | AG: | 8.5 |
| G: | 3.26 | L: | 9.57 in |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.3 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Model Code: | 42YFC | Bore Code: | 27 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.688 in | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

