How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 12.9 in |
| T: | 1.688 | AJ: | 7.25 |
| H: | 0.53 in | L: | 9.57 in |
| LL: | 4.25 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | G: | 3.26 |
| P: | 3.69 in | AK: | 8.5 |
| AB: | 6.38 | AE2: | 0.63 |
| V: | 2.75 in | I: | 6.1 in |
| AA: | 14 | U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 27 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

