How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AG: | 8.5 | L1: | 12.9 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| AK: | 8.5 | AA: | 14 |
| AF: | 0.38 | LL: | 4.25 in |
| AJ: | 7.25 | I: | 6.1 in |
| T: | 1.688 | D: | 4.5 |
| L: | 9.57 in | P: | 3.69 in |
| U: | 1.25 in | AB: | 6.38 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Gear Type: | Worm |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 9.3 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

