How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 7.25 |
| L1: | 12.9 in | I: | 6.1 in |
| U: | 1.25 in | D: | 4.5 |
| BF: | 0.53 | T: | 1.688 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| L: | 9.57 in | AE2: | 0.63 |
| G: | 3.26 | AK: | 8.5 |
| H: | 0.53 in | AG: | 8.5 |
| AB: | 6.38 | BD: | 9 |
Technical Specifications
| Output RPM: | 43.8 | Series Code: | OE |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YFC-2 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

