How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| BE1: | 0.5 in | G: | 3.26 |
| LL: | 4.25 in | AK: | 8.5 |
| T: | 1.688 | AJ: | 7.25 |
| I: | 6.1 in | AB: | 6.38 |
| U: | 1.25 in | L: | 9.57 in |
| L1: | 12.9 in | H: | 0.53 in |
| V: | 2.75 in | AA: | 14 |
| BF: | 0.53 | D: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.2 | Model Code: | 42YFC |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

