How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| V: | 2.75 in | L1: | 12.9 in |
| G: | 3.26 | L: | 9.57 in |
| AF: | 0.38 | AB: | 6.38 |
| H: | 0.53 in | AK: | 8.5 |
| AG: | 8.5 | LL: | 4.25 in |
| BF: | 0.53 | AE2: | 0.63 |
| AA: | 14 | BD: | 9 |
| T: | 1.688 | D: | 4.5 |
| U: | 1.25 in | I: | 6.1 in |
Technical Specifications
| Bore Code: | 27 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output RPM: | 339 | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 210TC |
| Ratio Range: | 5:1 | Model Code: | 42YFC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

