How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | L: | 9.57 in |
| V: | 2.75 in | LL: | 4.25 in |
| D: | 4.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AF: | 0.38 | U: | 1.25 in |
| P: | 3.69 in | L1: | 12.9 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.63 | G: | 3.26 |
| BD: | 9 | AK: | 8.5 |
| AB: | 6.38 | AG: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

