How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | I: | 6.1 in |
| L: | 9.57 in | U: | 1.25 in |
| AF: | 0.38 | AG: | 8.5 |
| D: | 4.5 | LL: | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| G: | 3.26 | AA: | 14 |
| AE2: | 0.63 | T: | 1.688 |
| L1: | 12.9 in | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Output RPM: | 35 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

