How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | AF: | 0.38 |
| G: | 3.26 | T: | 1.688 |
| AJ: | 7.25 | P: | 3.69 in |
| I: | 6.1 in | H: | 0.53 in |
| D: | 4.5 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.38 |
| U: | 1.25 in | AE2: | 0.63 |
| BD: | 9 | L: | 9.57 in |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.7 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

