How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AF: | 0.38 |
| I: | 6.1 in | AE2: | 0.63 |
| AA: | 14 | U: | 1.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AK: | 8.5 | G: | 3.26 |
| L1: | 12.9 in | H: | 0.53 in |
| BD: | 9 | AB: | 6.38 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | L: | 9.57 in |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 42YFC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

