How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | L1: | 12.9 in |
| AF: | 0.38 | BD: | 9 |
| AK: | 8.5 | P: | 3.69 in |
| U: | 1.25 in | LL: | 4.25 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | I: | 6.1 in |
| L: | 9.57 in | BE1: | 0.5 in |
| AA: | 14 | T: | 1.688 |
| AJ: | 7.25 | AG: | 8.5 |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output RPM: | 233 | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

