How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.38 |
| AJ: | 7.25 | P: | 3.69 in |
| L: | 9.57 in | V: | 2.75 in |
| H: | 0.53 in | D: | 4.5 |
| T: | 1.688 | U: | 1.25 in |
| L1: | 13.46 in | AE2: | 0.63 |
| AK: | 8.5 | BD: | 9 |
| AG: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | G: | 3.26 |
| AF: | 0.38 | AA: | 14 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

