How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | I: | 6.1 in |
| AB: | 6.38 | AG: | 8.5 |
| LL: | 4.25 in | H: | 0.53 in |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AK: | 8.5 | AE2: | 0.63 |
| BE1: | 0.5 in | L: | 9.57 in |
| BD: | 9 | G: | 3.26 |
| U: | 1.25 in | AJ: | 7.25 |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio: | 100:1 |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

