How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AE2: | 0.63 |
| AG: | 8.5 | AA: | 14 |
| AJ: | 7.25 | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| V: | 2.75 in | H: | 0.53 in |
| AK: | 8.5 | P: | 3.69 in |
| U: | 1.25 in | BF: | 0.53 |
| T: | 1.688 | D: | 4.5 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 27 | Gear Type: | Worm |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 17.5 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

