How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| G: | 3.26 | BD: | 9 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| L1: | 13.46 in | L: | 9.57 in |
| BF: | 0.53 | D: | 4.5 |
| H: | 0.53 in | U: | 1.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
| AF: | 0.38 | T: | 1.688 |
| I: | 6.1 in | AK: | 8.5 |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 27 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

