How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L1: | 13.46 in |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | AB: | 6.38 |
| AA: | 14 | LL: | 4.25 in |
| T: | 1.688 | G: | 3.26 |
| AG: | 8.5 | V: | 2.75 in |
| P: | 3.69 in | U: | 1.25 in |
| AK: | 8.5 | I: | 6.1 in |
| D: | 4.5 | BD: | 9 |
| AF: | 0.38 | BF: | 0.53 |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.3 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

