How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 6.1 in |
| D: | 4.5 | U: | 1.25 in |
| AG: | 8.5 | LL: | 4.25 in |
| BD: | 9 | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| T: | 1.688 | G: | 3.26 |
| V: | 2.75 in | L: | 9.57 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| L1: | 13.46 in | P: | 3.69 in |
Technical Specifications
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

