How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | U: | 1.25 in |
| BE1: | 0.5 in | L1: | 13.46 in |
| P: | 3.69 in | AJ: | 7.25 |
| G: | 3.26 | V: | 2.75 in |
| T: | 1.688 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| D: | 4.5 | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Bore Code: | 27 | Output RPM: | 117 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Motor Frame Size: | 250TC |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

