How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BD: | 9 | AA: | 14 |
| L: | 9.57 in | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.688 |
| U: | 1.25 in | AE2: | 0.63 |
| V: | 2.75 in | BF: | 0.53 |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | L1: | 13.46 in |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

