How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | I: | 6.1 in |
| P: | 3.69 in | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L: | 9.57 in | T: | 1.688 |
| BD: | 9 | AB: | 6.38 |
| U: | 1.25 in | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.63 |
| L1: | 13.46 in | LL: | 4.25 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 27 |
| Model Code: | 42YFC | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

