How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BD: | 9 | T: | 1.688 |
| LL: | 4.25 in | P: | 3.69 in |
| L: | 9.57 in | G: | 3.26 |
| L1: | 13.46 in | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | AJ: | 7.25 |
| U: | 1.25 in | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

