How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | U: | 1.25 in |
| T: | 1.688 | BF: | 0.53 |
| AG: | 8.5 | BD: | 9 |
| L1: | 13.46 in | LL: | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| L: | 9.57 in | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
| V: | 2.75 in | H: | 0.53 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Output RPM: | 70 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.24 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

