How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| BD: | 9 | U: | 1.25 in |
| T: | 1.688 | AB: | 6.38 |
| AF: | 0.38 | BF: | 0.53 |
| I: | 6.1 in | AK: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AA: | 14 | H: | 0.53 in |
| L: | 9.57 in | V: | 2.75 in |
| AE2: | 0.63 | AG: | 8.5 |
| L1: | 13.46 in | D: | 4.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Bore Code: | 27 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

