How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| AA: | 14 | D: | 4.5 |
| AF: | 0.38 | V: | 2.75 in |
| AK: | 8.5 | AG: | 8.5 |
| T: | 1.688 | L: | 9.57 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | P: | 3.69 in |
| LL: | 4.25 in | L1: | 13.46 in |
| BE1: | 0.5 in | AB: | 6.38 |
| I: | 6.1 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 58.3 |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.23 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Ratio Range: | 30:1 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

