How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| V: | 2.75 in | AG: | 8.5 |
| D: | 4.5 | G: | 3.26 |
| AJ: | 7.25 | AF: | 0.38 |
| U: | 1.25 in | T: | 1.688 |
| P: | 3.69 in | L: | 9.57 in |
| AA: | 14 | BF: | 0.53 |
| BE1: | 0.5 in | L1: | 13.46 in |
| LL: | 4.25 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Output RPM: | 58.3 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.23 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

