How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 9 |
| T: | 1.688 | H: | 0.53 in |
| L: | 9.57 in | AJ: | 7.25 |
| V: | 2.75 in | G: | 3.26 |
| AG: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AK: | 8.5 | AF: | 0.38 |
| D: | 4.5 | AB: | 6.38 |
| AA: | 14 | BE1: | 0.5 in |
| I: | 6.1 in | P: | 3.69 in |
| L1: | 13.46 in | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

