How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | BE1: | 0.5 in |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | D: | 4.5 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 8.5 | U: | 1.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| T: | 1.688 | AA: | 14 |
| L: | 9.57 in | AK: | 8.5 |
| G: | 3.26 | LL: | 4.25 in |
| L1: | 13.46 in | AF: | 0.38 |
Technical Specifications
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

