How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| G: | 3.26 | AJ: | 7.25 |
| L: | 9.57 in | BD: | 9 |
| LL: | 4.25 in | BF: | 0.53 |
| H: | 0.53 in | L1: | 13.46 in |
| AB: | 6.38 | P: | 3.69 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| T: | 1.688 | I: | 6.1 in |
| V: | 2.75 in | U: | 1.25 in |
| BE1: | 0.5 in | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 250TC |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

